SE-SET VER.2.0 7M/9.5M SENSOR SET
Item number:101182929

Product features
- Transmitter + receiver
Ordering data
Product type descriptionSE-SET VER.2.0 7M/9.5M SENSOR SET
Article number (order number)101182929
EAN (European Article Number)4030661318486
eCl@ss number, version 12.027-27-34-91
eCl@ss number, version 11.027-27-34-91
eCl@ss number, version 9.027-27-34-91
ETIM number, version 7.0EC002887
ETIM number, version 6.0EC002887
General data
Housing materialPolyurethane
Gross weight265g
Mechanical data
Range, minimum400mm
Range, maximum10,000mm
Mechanical data - Connection technique
Cable length, Transmitter7m
Cable length, Receiver9.5m
Cable section, maximum3 x 0.14 mm²
Mechanical data - Dimensions
Length37mm
Diameter11.5mm
Ambient conditions
IP Degree of protectionIP68
Ambient temperature-25 ... +75 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-29, 09:38 p.m.