SE-T70 END PLUG
Item number:101167879

Product features
- for Rubber profile SE-P70
Please log in to see prices
Ordering data
Product type descriptionSE-T70 END PLUG
Article number (order number)101167879
EAN (European Article Number)4030661521336
eCl@ss number, version 12.027-27-34-91
eCl@ss number, version 11.027-27-34-91
eCl@ss number, version 9.027-27-34-91
ETIM number, version 7.0EC002887
ETIM number, version 6.0EC002887
General data
Resistance against permanent deformationGood
Material resistance (acids)Good
Material of the rubber profileEPDM, 65 Shore A
Colour of the Contact elementBlack
Gross weight9g
Mechanical data - Dimensions
Width30mm
Height, approx.70mm
Ambient conditions
Material temperature resistance (short-term)-50 ... +170 °C
Material temperature resistance (long-term)-30 ... +140 °C
Notes - Chemical resistance
Material resistance (fuel)Low
Material resistance (solvents)low to satisfactory
Material resistance (oil)Low
Material resistance, (rebound elasticity at 20 C)Good
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-26, 10:34 a.m.