Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Order picking
  2. Securing material supply and removal

Securing material supply and removal

SLC 440

SLC 440

  • •Safety type 4 in accordance with IEC 61496-1
  • •Status and diagnostics via App with bluetooth
  • •active integrated set-up tool
  • •Blanking: fixed/floating
  • •Double acknowledgement/reset
  • •Integrated contactor control
  • •Beam coding
  • •Process safety with highest availability
  • •User-friendly parameter setting, no tools required
  • •optional degree of protection IP69 with protective enclosure (accessories)
Go to category
SLC 445

SLC 445

  • •Multifunctional
  • •Muting
  • •Cyclic mode
  • •Double acknowledgement/reset
  • •Multiscan
  • •Safety type 4 in accordance with IEC 61496-1
  • •active integrated set-up tool
  • •Blanking: fixed/floating
  • •Status and diagnostics via 7-segment display
  • •Integrated contactor control
  • •User-friendly parameter setting, no tools required
Go to category
For example, pallets are transported into a hazardous area via the infeed and outfeed. Here it is necessary to protect the worker from dangerous movements. To distinguish the worker from a pallet, a differentiation between people and material is necessary. This is easily and reliably solved with the SLC445 safety light curtain and the MCU-02 muting module.