SEPK02.0.L.22
Item number:101027369

Product features
- Thermoplastic enclosure
- without mountings with 3 mounting holes
- without mountings with 3 mounting holes Ø 22.3 mm
- 2 part enclosure
- Stand and wall mounting possible
- 2 black operating buttons (positioning parts) Ø 55
- 1 Emergency Stop button in thermoplastic version
Please log in to see prices
Ordering data
Product type descriptionSEPK02.0.L.22
Article number (order number)101027369
EAN (European Article Number)4250116202836
eCl@ss number, version 12.027-37-12-19
eCl@ss number, version 11.027-37-12-19
eCl@ss number, version 9.027-37-12-19
ETIM number, version 7.0EC001260
ETIM number, version 6.0EC001260
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850EN ISO 13851
Housing materialPlastic
Gross weight2,060g
General data - Features
Suitable for EMERGENCY-OFF Yes
Mechanical data - Dimensions
Width469mm
Height185mm
Depth140mm
Ambient conditions
IP Degree of protectionIP65
Note
Note (General)8 knockouts for additional operating devices Ø 22.3 mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-10-18, 07:06 p.m.