Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety switchgear
  2. Solenoid interlock

Solenoid interlock

MZM 100 AS

MZM 100 AS

  • •Solenoid interlock
  • •Thermoplastic enclosure
  • •Integrated AS-Interface
  • •40 mm x 179 mm x 40 mm
  • •Solenoid interlocks with innovating and unique operating principle
  • •Electronic contact-free, coded system
  • •3 LEDs to show operating conditions
  • •Automatic latching
  • •Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • •Intelligent diagnosis
Go to category
AZM 161 AS

AZM 161 AS

  • •Solenoid interlock
  • •Thermoplastic enclosure
  • •High holding force 2000 N
  • •Interlock with protection against incorrect locking.
  • •Double-insulated
  • •Long life
  • •Integrated AS-Interface
Go to category
AZM 170 AS

AZM 170 AS

  • •Solenoid interlock
  • •Integrated AS-Interface
  • •Thermoplastic enclosure
  • •90 mm x 84 mm x 30 mm
  • •Double-insulated
  • •High holding force
Go to category
AZM 201 AS

AZM 201 AS

  • •Thermoplastic enclosure
  • •High holding force 2000 N
  • •40 mm x 235,5 mm x 50 mm
  • •Interlock with protection against incorrect locking.
  • •Double-insulated
  • •Long life
  • •Integrated AS-Interface
  • •Solenoid interlock with integrated AS-i Safety Interface
  • •Universal repeatedly teachable or individual coding because of the RFID technology
  • •I-variants with coding level HIGH to ISO 14119
Go to category
AZM300-AS

AZM300-AS

  • •Protection class IP 69
  • •hygienic design
  • •Solenoid interlock with integrated AS-i Safety Interface
  • •Universal repeatedly teachable or individual coding because of the RFID technology
  • •I-variants with coding level HIGH to ISO 14119
  • •Suitable for hinged and sliding guards
  • •2 integrated snap-in stages
Go to category