Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Devices for Ex Zones
  2. Solenoid interlock

Solenoid interlock

EX-AZM 170

EX-AZM 170

  • •Explosion protection for ATEX Zones 2 and 22
  • •Thermoplastic enclosure
  • •90 mm x 84 mm x 30 mm
  • •Interlock with protection against incorrect locking.
  • •High holding force
  • •Manual release
  • •1 Cable entry M 20 x 1.5
Go to category
EX-AZM 161

EX-AZM 161

  • •Ex-Zone 22
  • •Thermoplastic enclosure
  • •130 mm x 114 mm x 30 mm
  • •Clamping force 2000N
  • •6 Contacts
  • •Manual release
  • •Interlock with protection against incorrect locking.
  • •cable entries 4 M 16 x 1.5
Go to category
EX-AZM 415

EX-AZM 415

  • •Ex-Zone 22
  • •Metal enclosure
  • •130 mm x 100 mm x 46,5 mm
  • •Clamping force 3500N
  • •2 switches in one enclosure
  • •Adjustable ball latch to 400 N
  • •Interlock with protection against incorrect locking.
  • •Problem-free opening of stressed doors by means of bell-crank system
  • •2 cable entries M 20 x 1.5
Go to category
EX-AZM 300

EX-AZM 300

  • •Explosion protection for ATEX Zones 2 and 22
  • •RFID-technology for needs-based protection against tampering
  • •Thermoplastic enclosure
  • •Suitable for mounting to profile systems
  • •3 different directions of actuation
  • •Suitable for hinged and sliding guards
  • •Series-wiring
Go to category