Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety-monitoring modules
  2. Stop category 0 (multifunctional)

Stop category 0 (multifunctional)

SRB-E-201ST

SRB-E-201ST

  • •STOP 0 Function
  • •1 oder 2-channel control
  • •Start button / Auto-start
  • •2 Safety outputs 5.5 A
  • •1 Signalling output
  • •Monitoring two-hand control panels to EN ISO 13851
Go to category
SRB-E-201LC

SRB-E-201LC

  • •STOP 0 Function
  • •1 oder 2-channel control
  • •Start button / Auto-start
  • •2 Safety outputs 2 A
  • •1 Signalling output
Go to category
SRB-E-204ST

SRB-E-204ST

  • •STOP 0 Function
  • •Monitoring of 4 sensors
  • •Start button / Auto-start
  • •2 Safety outputs
  • •4 Signalling outputs
Go to category
SRB-E-301MC

SRB-E-301MC

  • •Suitable for applications up to Cat. 4 / PL e und up to SIL 3
  • •1 or 2 channel signal evaluation
  • •Start / feedback circuit monitoring
  • •Optionally with short-circuit recognition
  • •3 safety contacts, stop category 0
Go to category
SRB-E-301ST

SRB-E-301ST

  • •STOP 0 Function
  • •1 oder 2-channel control
  • •Start button / Auto-start
  • •1 Auxiliary contact
  • •3 safety contacts
Go to category

MULTIFUNCTIONAL SAFETY RELAY MODULES PROTECT SRB-E

The multifunctional safety relay modules in the PROTECT SRB-E series can cover a wide range of application profiles in eight available variants. They are suitable for monitoring all common electromechanical and electronic safety switches and solenoid interlocks as well as safety sensors and optoelectronic protective devices. The relay modules evaluate safe signals, such as those from positive opening position switches, various safety sensors and E-STOP/EMERGENCY STOP command devices. Signals from magnetic safety switches and optoelectronic protective devices (AOPDs) such as light barriers and light grids are also analysed by the safety relays. They can also be used in applications up to SIL 3 in accordance with EN 62061/IEC 61508 and category 4/PL e in accordance with 13849-1.

ADVANTAGES OF THE MULTIFUNCTIONAL SAFETY RELAY MODULES

A major advantage of the SRB-E series is its multifunctionality: each variant can replace several dozen existing SRB modules. Each module can be configured for up to eleven different applications. This process is carried out via an easy-to-use control element. The safety relay enables the monitoring of all common safety sensors and electromechanical protective devices. It also makes it much easier for machine manufacturers to select the right module for their individual application. This is thanks to the reduced number of versions and the clear presentation of the eight variants and their respective functions.

STRUCTURE AND MODE OF OPERATION OF THE SAFETY RELAYS

The Schmersal Group's multifunctional safety relay modules are equipped with two rotary switches. These are used to set functions such as start/reset monitoring or to control the required drop-out delay time of the safety outputs. After commissioning, the transparent cover of the front panel can be secured with a standard seal. The PROTECT SRB-E series impresses with very short response times and signals detailed status and diagnostic messages via LED displays. The enclosures optimised by Schmersal are also compact and equipped with various practical functions and features, such as pluggable connection technology including coding. Further technical details are available in the extensive online catalogue.