STPLC1
Item number:101024774

Product features
- Welding construction with threaded holes for floor fixation
- without height adjustment
- without Spacer ring
- can be combined with operating panel SEP… to be used as two-hand foot-operated station
Please log in to see prices
Ordering data
Product type descriptionSTPLC1
Article number (order number)101024774
EAN (European Article Number)4250116203314
eCl@ss number, version 12.027-37-12-92
eCl@ss number, version 11.027-37-12-92
eCl@ss number, version 9.027-37-92-13
ETIM number, version 7.0EC002024
ETIM number, version 6.0EC002024
General data
Housing materialSteel
Housing coating materialpowder-coated
Colour of the housingRAL 7016
Gross weight17,400g
NoteSuitable for two-hand control of the type: SEPG 05.3, SEPK 02.0, SEP 01.0, SEP 01.4, SEP 07.0
General data - Features
Suitable for foot switch mounting (with protective shield) Yes
Mechanical data - Dimensions
Width400mm
Height838mm
Depth400mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-05, 01:18 a.m.