SZ40
Item number:103053182

Product features
- Suitable for mounting inside and outside of the hazardous area
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
- Lockout tag with 6 circular holes
Please log in to see prices
Ordering data
Product type descriptionSZ40
Article number (order number)103053182
EAN (European Article Number)4030661634074
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Material of the operatorsPlastic, glass-fibre reinforced thermoplastic
Colour of the housingRed
Colour of the operating elementBlack
Gross weight69g
Material of the holderGlass-fibre, reinforced thermoplastic
Colour of the holderBlack
Mechanical data
Type of the fixing screws2x M5
Type of the screw headFlat head screw
Mechanical data - Dimensions
Length109mm
Width19mm
Height12mm
Diameter hole6mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-11, 05:44 p.m.