SZ400
Item number:103015742

Product features
- Suitable for mounting inside and outside of the hazardous area
- Suitable for hinged and sliding guards
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
- Lockout tag with 6 circular holes
Please log in to see prices
Ordering data
Product type descriptionSZ400
Article number (order number)103015742
EAN (European Article Number)4030661505282
General data
Material of the bracketMetall
Material of the operatorsBrass, coated
Colour of the operating elementRed
Colour of the bracketblack
Gross weight400g
Mechanical data - Dimensions
Length151mm
Width77mm
Height52mm
Diameter hole11mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-17, 03:56 p.m.