T2F 232-22/22
T2F 232-22/22
Product type description: (1)2F(2) 232-(3)-(4) |
(1) | |
T | Slow action (not for AF/S) |
Z | Snap action |
(2) | |
without | without protective shield |
H | with protective shield |
(3) | |
11/11 | 1 NO contact/1 NC contact |
02/02 | 2 NC contact |
20/20 | 2 NO contacts |
22/22 | 2 NO contacts/2 NC contact |
04/04 | 4 NC contact |
40/40 | 4 NO contacts |
(4) | |
HD | phase actuation with pressure point |
- 4 contacts per pedal
- double-pedal type
- Low operating height of pedal
- High level of stability
- Metal enclosure
- 2 cable entries M 25 x 1.5
Ordering data
Product type description |
T2F 232-22/22 |
Article number (order number) |
151181581 |
EAN (European Article Number) |
4030661528953 |
eCl@ss number, version 12.0 |
27-37-12-18 |
eCl@ss number, version 11.0 |
27-37-12-18 |
eCl@ss number, version 9.0 |
27-37-12-18 |
ETIM number, version 7.0 |
EC001258 |
ETIM number, version 6.0 |
EC001258 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
BG-GS-ET-15 DIN VDE 0660-200 EN IEC 60947-5-1 |
Housing material |
Aluminium |
Housing coating material |
powder-coated |
Material of the housing cover |
Aluminium |
Material of the pedal |
Glass-fibre, reinforced thermoplastic |
Material of the protective shield |
Aluminium |
Colour of the housing |
RAL 9006 (White aluminum) |
Gross weight |
2,471 g |
General data - Features
Probing possible |
Yes |
Number of pedals, NC |
2 |
Number of pedals, NO |
2 |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, maximum |
1 x 2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Width |
295 mm |
Height |
189 mm |
Depth |
274 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +70 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
EU Declaration of Conformity | ![]() |
Original | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA Internet: www.schmersal.com.cn |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | Z/TF 232 |
Type: | See ordering code |
Description of the component: | Foot switch |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Shanghai, August 17, 2021 |
![]() |
Authorised signature Michele Seassaro Managing Director |
UK Declaration of Conformity | ![]() |
Company: | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA www.schmersal.com.cn |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | Z/TF 232 |
Type: | See ordering code |
Description of the component: | Foot switch |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Shanghai, October 6, 2021 |
![]() |
Authorised signature Michele Seassaro Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-05-09, 7:09 p.m.