TESFA/S
Item number:101181958

Product features
- with Alignment aid
Please log in to see prices
Ordering data
Product type descriptionTESFA/S
Article number (order number)101181958
EAN (European Article Number)4030661604770
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
Approvals - Standards
CertificatesCCCcULus
General data
Material of the hingeZinc die-cast
Gross weight225g
General data - Features
Mounting outsideYes
Alignment aid Yes
Mechanical data - Dimensions
Length22mm
Width102mm
Height55mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-08-04, 12:36 a.m.