schmersal_s_icon.png

TESZ/S/35

Item number: 101030522

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

TESZ/S/35

Article number (order number)

101030522

EAN (European Article Number)

4030661607139

eCl@ss number, version 12.0

27-27-06-09

eCl@ss number, version 11.0

27-27-06-09

eCl@ss number, version 9.0

27-27-06-09

ETIM number, version 7.0

EC002591

ETIM number, version 6.0

EC002591

Approvals - Standards

Certificates

cULus

CCC

General data

Material of the hinge

Aluminium

Gross weight

154 g

Mechanical data - Dimensions

Width

71 mm

Height

92 mm

Length x Width x Height

Suitable for mounting to profile systems: 35 mm

Language filter

Download the latest version of Adobe Reader


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-06-04, 2:22 a.m.