TESZX1110

Item number: 101031667

Downloads

ePLAN Data
CADENAS CAD Data
  • 2 cable entries M 20 x 1.5
  • Simple fitting, especially on 40 mm profiles
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • 111,5 mm x 92 mm x 36 mm

Ordering data

Note (Delivery capacity)

Not available!

Product type description

TESZX1110

Article number (order number)

101031667

EAN (European Article Number)

4030661606422

eCl@ss number, version 12.0

27-27-06-09

eCl@ss number, version 11.0

27-27-06-09

eCl@ss number, version 9.0

27-27-06-09

ETIM number, version 7.0

EC002591

ETIM number, version 6.0

EC002591

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

BG-GS-ET-15

EN IEC 60947-5-1

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the hinge

Stainless steel

Gross weight

810 g

General data - Features

mounting hinge

Yes

Additional hinge

Yes

Number of safety contacts

3

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

B10D Normally open contact (NO)

1,000,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Positive break angle

14 °

Positive break force, minimum

1 N

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.5 mm²

Cable section, maximum

1 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length x Width x Height

Suitable for mounting to profile systems: 40 mm

Length of sensor

36 mm

Width of sensor

111.5 mm

Height of sensor

92 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +65 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

2.5 kV

Electrical data

Thermal test current

2.5 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

Opener (NC)

Switching principle

Slow action

Maximum switching frequency

120 /h

Material of the contacts, electrical

Silver

Note

Note (General)

The opening angle has been set to 4° in factory.

The additional hinge including mounting accessories is also available separately, part number TESZX/S

Switch travel diagram

Diagram


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-09-23, 2:39 p.m.