TKM/9024VDC
Item number:101010229

Product features
- Metal enclosure
- High holding force
Please log in to see prices
Ordering data
Product type descriptionTKM/9024VDC
Article number (order number)101010229
EAN (European Article Number)4030661459097
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principleelectromechanical
Housing materialAluminium
Gross weight1,459g
General data - Features
Power to lockYes
Number of actuating directions3
Number of auxiliary contacts2
Number of safety contacts2
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Mechanical data
Mechanical lifetime, minimum2,000,000Operations
Holding force FZh in accordance with EN ISO 141193,000N
Holding force Fmax, maximum4,000N
Latching force20N
Positive break force, minimum20N
Actuating speed, maximum0.3m/s
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
TerminationScrew terminals
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor50mm
Width of sensor87mm
Height of sensor192mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature+0 ... +50 °C
Note (Relative humidity)non-condensingnon-icing
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp2.5kV
Electrical data
Thermal test current10A
Rated control voltage24VAC/DC
Electrical power consumption, maximum10W
Switching elementNO contact, NC contact
Switching principleslow action, positive break NC contact
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
Electrical data - Magnet control
Magnet switch-on time100%
Test pulse duration, maximum5ms
Test pulse interval, minimum50ms
Electrical data - Safety contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-158A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-135A
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-158A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-135A
Scope of delivery
Scope of deliveryActuator must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-30, 03:13 a.m.