Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safe switching and monitoring
  2. Two-hand control panels

Two-hand control panels

SEPK 02.0

SEPK 02.0

  • •Thermoplastic enclosure
  • •2 black operating buttons (positioning parts) Ø 55
  • •1 Emergency Stop button in thermoplastic version
  • •Stand and wall mounting possible
  • •2 part enclosure
Go to category
SEPG 05.3

SEPG 05.3

  • •light alloy die-casting
  • •2 part enclosure
  • •Stand and wall mounting possible
  • •Ergonomic operation
  • •The terminal blocks and relay can be mounted in the inner part
  • •Operating panel suitable for at least 8 additional command devices and indicator lights
  • •Holes drilled under the cover and central hole Ø = 22,3mm
Go to category
SEP 09.0

SEP 09.0

  • •Aluminium enlosure
  • •with removable aluminium cover at the bottom
  • •for separate mounting of the actuators for the two-hand control
Go to category
SEPLC 05.2

SEPLC 05.2

Go to category
Mounting post

Mounting post

Go to category
Monitoring two-hand control panels to EN ISO 13851

Monitoring two-hand control panels to EN ISO 13851

Go to category

Two-hand control panels

Two-hand control panels are non-separating protection devices. They ensure that a control command for a hazardous situation can only be triggered if both of the operator's hands are in a specific, safe location. This prevents the user from putting themselves in danger. The areas of application for this type of two-hand control include all machines in which elements have to be inserted or removed manually. These include presses in metal processing as well as printing and paper processing machines or punching machines. Two-hand control panels are also frequently used in powder metallurgy and in work machines in the rubber, plastics and chemical industries. Category 0 in accordance with EN 60204-1 can be achieved with downstream signal evaluation.

TWO-HAND CONTROL PANELS: STRUCTURE AND MODE OF OPERATION

Two-hand control panels are safety devices that require the simultaneous use of both hands to operate them. The hands are bound to a specific location for as long as a specific hazard persists. All two-hand control panels from the Schmersal Group are equipped with an EMERGENCY STOP button in accordance with EN ISO 13850. Protective covers are also fitted over the control panels. These prevent the protective function from being bypassed by hand, elbow, stomach, hip, knee, etc. In accordance with EN 574, a distinction is made between different types of two-hand controls in terms of their safety performance. These differ, among other things, in the housing material (plastic and die-cast aluminium).

ACCESSORIES FOR TWO-HAND CONTROLS

Various accessories are available to match the Schmersal two-hand control panels. These include various versions of floor stands. Combined with the SRB201ZH safety relay module, two-hand control panels can be integrated into the machine control system in accordance with the directive. The Schmersal Group provides detailed product information in its extensive online catalogue.