Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Archive
  2. Two-hand control panels (archive)

Two-hand control panels (archive)

Archive
SEP01.0

SEP01.0

  • •Metal enclosure
  • •with removable aluminium cover at the bottom and rear side
  • •Stand and wall mounting possible
Go to category
Archive
SEP 01.4

SEP 01.4

  • •Metal enclosure with dome for emergency-stop command device
  • •with removable aluminium cover at the bottom and rear side
  • •Stand and wall mounting possible
Go to category
Archive
SEP 07.0

SEP 07.0

  • •Aluminium enlosure
  • •with removable aluminium cover at the bottom and rear side
  • •ergonomic enclosure design for primarily sitting activities
  • •front operating surface W x H = 350 x 80 mm
Go to category
Archive
SEPLC 05.2

SEPLC 05.2

  • •Aluminium enlosure
  • •Operating panel for additional command devices and indicator lights
  • •removable aluminium board W x H = 230 x 150 mm
Go to category
Archive
STP

STP

  • •Welding construction with threaded holes for floor fixation
  • •without height adjustment
  • •with Spacer ring
Go to category