Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety-monitoring modules
  2. Two-hand operator inputs

Two-hand operator inputs

SRB-E-201ST

SRB-E-201ST

  • •STOP 0 Function
  • •1 oder 2-channel control
  • •Start button / Auto-start
  • •2 Safety outputs 5.5 A
  • •1 Signalling output
  • •Monitoring two-hand control panels to EN ISO 13851
Go to category
SRB-E-402ST

SRB-E-402ST

  • •Two-functions safety monitoring module (double evaluation), 2 x STOP 0
  • •2 x 1 oder 2-channel control
  • •2 x Start button / Auto-start
  • •1 x Monitoring two-hand control panels to ISO 13851
  • •2 safety contacts
  • •2 Safety outputs
Go to category
SRB200ZHX1

SRB200ZHX1

  • •Monitoring two-hand control panels to EN ISO 13851
  • •2 safety contacts, STOP 0
Go to category
SRB201ZH

SRB201ZH

  • •Monitoring two-hand control panels to EN ISO 13851
  • •2 safety contacts, STOP 0
  • •1 Signalling output
Go to category
SRB201ZHX3

SRB201ZHX3

  • •Monitoring two-hand control panels to EN ISO 13851
  • •2 safety contacts, STOP 0
  • •1 Signalling output
Go to category