ULS-A4-0550
Item number:101207781
Archive

Ordering data
Note (Delivery capacity)Not available!
Product type descriptionULS-A4-0550
Article number (order number)101207781
EAN (European Article Number)4030661541730
eCl@ss number, version 12.027-27-27-92
eCl@ss number, version 11.027-27-27-92
eCl@ss number, version 9.027-27-27-92
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
Housing materialAluminium
Gross weight1,000g
Mechanical data - Dimensions
Height658mm
Length x Width x HeightDiameter Ø: 49 mm
Height of the mirror550mm
Scope of delivery
Scope of deliveryKit with 2 mounting anglesMirror
Note
Note (General)Suitable for an SLC safety light curtain with a protection field height of up to 550 mm.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-09-10, 11:18 p.m.