ZR 235-11Z-M20-2325
Item number:151168160

Product features
- with stronger return spring in basic switch
- actuating force 12N±5%
- enclosure with round mounting holes D=5mm
- temperature resistant to -40°C
- not applicable for changing temperature
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 30 mm x 63,5 mm x 30 mm
- Actuator heads can be repositioned by 4 x 90°
- Mounting details to EN 50047