ZS 232-11
Item number:151113330

Product features
- Thermoplastic enclosure
- Changeover contact with double break, positive break
- galvanically separated contact bridges
- Screw connection
Please log in to see prices
Ordering data
Product type descriptionZS 232-11
Article number (order number)151113330
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Housing materialGlass-fibre, reinforced thermoplastic
Material of the actuatorStainless steel
Gross weight23g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Mechanical lifetime, minimum20,000,000Operations
Actuating force9N
Actuating speed10mm/min
Mechanical data - Connection technique
Cable section, maximum2.5 mm²
Terminal (mechanical)Screw connection
Ambient conditions
IP Degree of protectionIP40
IP Degree of protection of clips or terminalsIP00 (without connector)
Ambient temperature-40 ... +80 °C
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp6kV
Degree of pollution3
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Switching principleSnap action
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-07-30, 02:41 a.m.