ACTUATOR AZ/AZM 415-B1
Item number:101128545

Product features
- For sliding doors
- Actuators with return spring
- Tolerates up to max. 6 mm overtravel
Please log in to see prices
Ordering data
Product type descriptionACTUATOR AZ/AZM 415-B1
Article number (order number)101128545
EAN (European Article Number)4030661104478
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorBrass
Gross weight135g
Mechanical data
Actuatorstraight
Shearing force25,000N
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28.08.2026, 09:24