ADRR40RT
Item number:101030271
Archive

Ordering data
Product type descriptionADRR40RT
Article number (order number)101030271
EAN (European Article Number)4030661607290
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
General data
StandardsEN IEC 60947-5-5EN ISO 13850
VersionsEmergency stop command device
DesignMushroom
Material of the operatorsPlastic
Material of the front ringPlastic
Colour of the productRed/Yellow
Colour of the upper part of the enclosurered
Colour of the bottom part of the enclosure Yellow
Colour of the bracketYellow
Colour of the front ringYellow
Gross weight43g
General data - Features
Emergency-Stop buttonYes
Safety functionsYes
Snap-action mechanism integratedYes
External snap mechanismYes
Latching Yes
Fully insulated Yes
Mechanical data
Unlockingwith
Latching positionright - left
Mechanical lifetime, minimum100,000Operations
Actuating stroke4mm
Actuating force, approx.2N
Mountingcentral nut
Tightening torque of the screw1Nm
Mechanical data - Dimensions
Height37.8mm
Note (Mounting depth)Depth behind front panel including one contact element
Diameter total40mm
diameters for the actuating heads40mm
Diameter of the front ring29mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing65 x 65mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +60 °C
Restistance to shock50 g
Electrical data
Maximum switching frequency10,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05.11.2026, 14:34