Schmersal - The DNA of Safety

Direct Contact

  • +41 43 311 22 33
  • info-ch@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations

Services

  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Schweiz AG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Switzerland (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safe switching and monitoring
  2. Control panels

Control panels

BDF20

BDF20

  • •Flexibility thanks to mountable pushbutton cover caps in 12 colours
  • •Generous open spaces for easy labelling
  • •Quick and error-free installation thanks to M12 connector
Go to category
BDF40

BDF40

  • •Flexibility thanks to mountable pushbutton cover caps in 12 colours
  • •Generous open spaces for easy labelling
  • •Quick and error-free installation thanks to M12 connector
Go to category
BDF40-SD/FB

BDF40-SD/FB

  • •E-STOP with electronic OSSDs
  • •Flexibility thanks to mountable pushbutton cover caps in 12 colours
  • •Generous open spaces for easy labelling
  • •Quick and error-free installation thanks to M12 connector
Go to category
BDF100

BDF100

  • •Thermoplastic enclosure
  • •slender shock-proof enclosure
  • •to be fitted to commercial-off-the-shelf aluminium profiles
  • •to be installed at an ergonomic favourable position
  • •large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • •Field labelling with separate plastic cover
Go to category
BDF200

BDF200

  • •Thermoplastic enclosure
  • •slender shock-proof enclosure
  • •to be fitted to commercial-off-the-shelf aluminium profiles
  • •to be installed at an ergonomic favourable position
  • •large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • •Emergency stop, on/off and reset functions available
  • •The position of the pushbuttons on the control panel can be freely selected.
  • •Field labelling with separate plastic cover
  • •Freely installable button caps for an optimal adaptation to the plants
Go to category
BDF200-SD/FB

BDF200-SD/FB

  • •E-STOP with electronic OSSDs
  • •Thermoplastic enclosure
  • •slender shock-proof enclosure
  • •to be fitted to commercial-off-the-shelf aluminium profiles
  • •Connector M12, 8-pole
Go to category

BDF control panels

BDF control panels in high design quality instead of ‘do it yourself’

The basis of the BDF series is a slim enclosure in shock-resistant plastic, which can be quickly and smoothly fitted on the customary aluminium profile systems used in mechanical engineering and which can accommodate four control elements. As the control elements are regarded, the user can choose from a comprehensive range of illuminated pushbuttons, selector switches, signalling devices with LED, key-operated switches and standard-compliant emergency stop command devices.

BDF control panels: Customisable to the user's wishes

All control elements have the same contacts. In this way, the user can choose their position on the control panel depending on the individual requirements. Also as the labelling is regarded, the BDF control panels can be adjusted to the individual needs. To this effect, labelling areas with plastic cover are provided, in which two-layer plastic identification labels can be applied. In the course of the development, the Schmersal engineers have interviewed many customers about the desired features and functions, which such control panel should include. The results have been incorporated into the design of the BDF control panels.