MSP 452-11/11Y
Item number:101058299
Archive

Product features
- Metal enclosure
- 2 cable entries
- 4 Contacts
Ordering data
Product type descriptionMSP 452-11/11Y
Article number (order number)101058299
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight1,775g
General data - Features
Number of normally closed (NC)2
Number of normally open (NO)2
Mechanical data
Mechanical lifetime, minimum3,000,000Operations
Contact opening2 x 0.5 mm
Actuating torque0.2Nm
Type of shaft mountingFull shaft
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
Note (Cable entry)with plug
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section12AWG
Mechanical data - Dimensions
Length of sensor64mm
Width of sensor118mm
Height of sensor174mm
Length of shaft30mm
Diameter of Shaft10mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Switching element1 NO contact, 1 NC contact / 1 NO contact, 1 NC contact
Switching principleSnap action
Bounce duration, maximum43,221ms
Switchover time, maximum10ms
Note
Note (General)By reversing the contacts, the spindle revolutions can be set between 4 and 55 revolutions The run-out towards each side is at least 5 revolutions.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29.10.2026, 09:13