RST 36-1
Item number:101213820

Product features
- Actuation from side
- Simple flexible mounting and adjustment
Please log in to see prices
Ordering data
Product type descriptionRST 36-1
Article number (order number)101213820
EAN (European Article Number)4030661410609
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Material of the actuatorPlastic
Gross weight57g
Mechanical data
Active arealateral
Mechanical data - Dimensions
Length of the actuator22mm
Width of the actuator91mm
Height of the actuator25mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06.10.2026, 14:44