/
/
We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
+43 1 61028 0
Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Switzerland (EN)
International
EN
Austria
DE
EN
Belgium
FR
NL
Brazil
PT
ES
Canada
EN
FR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DE
FR
IT
EN
Turkey
TR
United Kingdom
EN
USA
EN
Switzerland (EN)
Login
Cart
S 900 | Schmersal - The DNA of Safety
More
Accessories
S 900
S 900
Item number:
161186704
Product features
Smooth adjustment
Only one tool
Antiskid
Time-saving
Ergonomic
No risk of injury
Add to watchlist
Compare
Product request
Data
Downloads
System components
Pictures
Ordering data
Product type description
S 900
Article number (order number)
161186704
EAN (European Article Number)
4030661347295
eCl@ss number, version 12.0
23-13-01-90
eCl@ss number, version 11.0
23-13-01-90
eCl@ss number, version 9.0
23-13-01-90
ETIM number, version 7.0
EC002371
ETIM number, version 6.0
EC002371
General data
Material
Plastic
Gross weight
250
g
Data
Downloads
System components
Pictures
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18.10.2026, 17:10