TK/RF/90
Item number:101010220

Product features
- Actuators with return spring
- For sliding doors
Please log in to see prices
Ordering data
Product type descriptionTK/RF/90
Article number (order number)101010220
EAN (European Article Number)4030661612478
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Material of the actuatorStainless steel
Gross weight184g
General data - Features
With fail-safe locking system (Y/N) Yes
Mechanical data
Actuatorspring-mountedstraighttwin version
Type of the fixing screws2x M8
Mechanical data - Dimensions
Length172mm
Width65mm
Height25mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15.11.2026, 00:20