256 plunger S

256 plunger S

  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
Product type description:

(1)(2) 2(3)5-(4)Z(5)-(6)-(7)-(8)-(9)


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
4SPlunger 4S
4RRoller plunger 4R
1ROffset roller lever 1R
KOffset roller lever K
3KAngle roller lever 3K
4KAngle roller lever 4K
K4Angle roller lever K4
1HRoller lever 1H
7HRoller lever 7H
10HRod lever 10H
12HRoller lever 12H
14HRoller lever 14H
AFSpring rod lever AF
RMSBrass roller

(3)
3slim design
55large design

(4)
022 NC contact
111 NO contacts/1 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)

(5)
HSlow action with staggered contacts
UESlow action with overlapping contacts
Zadditional seal between attachment and housing

(6)
M16cable entry M16
withoutCable entry M20
IDCut clamps
NPTCable entry NPT 1/2"
STM12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
ST-2310M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)

(7)
2574Enclosure with L-shaped mounting holes (horizontally or vertically adjustable)

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

TS 256-11ZUE

Item number 151145284

Position switch with safety function

Go to article

TS 256-11Z-M20

Item number 151160534

Position switch with safety function

Go to article

ZS 256-02Z

Item number 151124034

Position switch with safety function

Go to article

ZS 256-11Z-M20

Item number 151160536

Position switch with safety function

Go to article

TS 256-02Z-M20

Item number 151169131

Position switch with safety function

Go to article

ZS 256-11Z-2042

Item number 101150810

Position switch with safety function

ZS 256-11ZR-1519

Item number 151154541

Position switch with safety function

Go to article

ZS 256-11Z-M20-2219

Item number 151156956

Position switch with safety function

Go to article