A-K8P-M8-S-W-10M-BK-2-X-A-4
Item number:
103003643
A-K8P-M8-S-W-10M-BK-2-X-A-4
Item number:
103003643
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- Pre-wired cable
- 8-pole
Ordering data
Product type description |
A-K8P-M8-S-W-10M-BK-2-X-A-4 |
Article number (order number) |
103003643 |
EAN (European Article Number) |
4030661429144 |
Approvals - Standards
Certificates |
cULus |
General data
Gross weight |
480 g |
General data - Features
Halogen free |
Yes (1) |
Number of poles |
8 |
Number of cable wires |
8 |
Mechanical data
Tightening torque, maximum |
0.6 Nm |
Mechanical data - Connection technique
Length of cable |
10 m |
Wire cross-section |
0.25 mm2 |
Cable diameter |
6 mm |
Bending radius (fixed) |
5 x Ø-cable |
Bending radius (repeated) |
10 x Ø-cable |
Colour of the Cable mantle |
Black |
Material of the Cable mantle |
PUR |
Mechanical data - connector side A
Connector typ |
Female connector, M8 |
Design |
angled |
Connector coding |
A |
Connector latching |
Screw locking |
Material of the gland |
Metal, CuZn, nickel-plated |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Black |
Ambient conditions
Degree of protection |
IP65 IP67 IP68 |
Ambient temperature (Connector) |
-25 ... +85 °C |
Ambient temperature (fixed) |
-50 ... +90 °C |
Umgebungstemperatur (bewegt) |
-25 ... +90 °C |
Electrical data
Thermal test current |
1.5 A |
Rated operating voltage |
30 VAC |
Rated operating voltage |
30 VDC |
Operating current |
1,500 mA |
Pin assignment
PIN 1 |
White |
PIN 2 |
Brown |
PIN 3 |
green |
PIN 4 |
yellow |
PIN 5 |
Grey |
PIN 6 |
Pink |
PIN 7 |
Blue |
PIN 8 |
red |
Language filter
Datasheet
UL Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
replacement product
103043265 A-K8P-M8-S-W-10M-BK-2-X-A-4 (V2)
- Pre-wired cable
- 8-pole
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/03/2025, 04:50