ACC-NRS-M4X20-FHS-4PCS
Item number:
103006158
ACC-NRS-M4X20-FHS-4PCS
Item number:
103006158
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
ACC-NRS-M4X20-FHS-4PCS |
Article number (order number) |
103006158 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Material |
Zinc-plated metal |
Gross weight |
10 g |
Mechanical data
Type of the fixing screws |
M4X20 |
Note (Type of the fixing screws) |
The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose. |
Type of the screw head |
Flat head screw with one-way slot |
Property class |
A2-70 |
Scope of delivery
Scope of delivery of mounting material |
4x Washers 4x Safety screws |
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/05/2024, 19:06