AES 1112

AES 1112

  • Monitoring of BNS range magnetic safety sensors
  • 1 safety contact, STOP 0
Product type description:
AES 1112.(1)

(1)
without24 VDC
1110 VAC
2230 VAC
324 VAC
442 VAC
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Voltage type

AES 1112 24 VDC

Item number 101128982

Safety relay module

Go to article

AES 1112.1 110 VAC

Item number 101128798

Safety relay module

AES 1112.2 230 VAC

Item number 101128799

Safety relay module

Go to article

AES 1112.3 24 VAC

Item number 101128800

Safety relay module

Go to article