schmersal_s_icon.png

AZM400Z-ST-I1-1P2P

Item number: 103003732

Product type description:
AZM400Z-(1)-(2)-(3)-(4)-(5)

(1)
ST1 Connector plug M12, 8-pin
ST22 Connector plug M12, 8-pin / 5-pin

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, multiple teaching

(3)
1P2P1 serial diagnostic output and 2 p-type safety outputs (only for ST)
2P2P2 serial diagnostic output and 2 p-type safety outputs (only for ST2)

(4)
withoutManual release
TEmergency exit
BOWWith securing holes for Bowden cable assembly

(5)
withoutwithout electronic manual release (Only for ST)
Ewith electronic manual release (Only for ST2)
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Individual coding with RFID technology
  • Coding level "High" according to ISO 14119
  • Connector M12, 8-pole
  • Guard locking monitored
  • 1 Diagnostic output
  • manual release
  • Bistable, motor-driven system
  • Clamping force 10.000
  • Release possible against lateral forces up to 300 N
  • PL e / cat. 4 / SIL 3 for interlocking and guard locking function
  • Two-channel input signal of the guard locking function
  • Operation on P/P- and P/N-switching outputs
  • High tolerance to door misalignment

Ordering data

Product type description

AZM400Z-ST-I1-1P2P

Article number (order number)

103003732

EAN (European Article Number)

4030661472591

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

cULus

FCC

IC

UKCA

ANATEL

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-3

EN IEC 61508

Coding

Individual coding

Coding level according to EN ISO 14119

High

Working principle

Magnetic field

RFID

Frequency band RFID

125 kHz

Transmitter output RFID, maximum

-6 dB/m

Housing material

Light alloy die-casting

Reaction time, switching off safety outputs via actuator, maximum

100 ms

Gross weight

764 g

General data - Features

Solenoid interlock monitored

Yes

Manual release

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of diagnostic signals

1

Number of safety contacts

2

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Safety classification - Interlocking function

Performance Level, up to

e

Category

4

PFH value

1.00 x 10⁻⁹ /h

PFD value

9.00 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety classification - Guard locking function

Performance Level, up to

e

Category

4

PFH value

1.80 x 10⁻⁹ /h

PFD value

1.60 x 10⁻⁴

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Interlocking principle

bistable

Mechanical life, minimum

1,000,000 Operations

Note (Mechanical life)

Which have a lateral force Ftrans = 100 N: 100.000 operations

Allowed distance interlock to actuator, minimum

1 mm

Allowed distance interlock to actuator, maximum

7 mm

Angular misalignment between solenoid interlock and actuator, maximum

2 °

Minimum distance devices

30 mm

Holding force FZh in accordance with EN ISO 14119

10,000 N

Holding force Fmax, maximum

13,000 N

Lateral force at bolt return, maximal (against locked door)

300 N

Note (Lateral force at bolt return)

Does not apply to emergency exit, Bowden cable and manual release

Type of the fixing screws

2x M6

Note (Type of the fixing screws)

Property class min. 10.9

Tightening torque of the screw

8 Nm

Note

The maximum tightening torque of the cover screw (cover triangle) is 0.55 Nm.

Mechanical data - Connection technique

Termination

Connector M12, 8-pole, A-coded

Mechanical data - Dimensions

Length of sensor

46.7 mm

Width of sensor

77.8 mm

Height of sensor

156.7 mm

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-20 ... +55 °C

Storage and transport temperature

-40 ... +85 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

No-load supply current I0, typical

100 mA

Operating current while bolt movement, peak

600 mA / 100 ms

Rated operating voltage

24 VDC

Required rated short-circuit current

100 A

External wire and device fuse rating

2 A gG

Time to readiness, maximum

1,500 ms

Switching frequency, maximum

0.3 Hz

Open / close cycle (motor), minimum

3

Minimal average cycle time (with continuous operation)

20 s

Utilisation category DC-12

24 VDC / 0.05 A

Electrical fuse rating, maximum

2 A

Electrical data - Control inputs Guard locking function

Designation, Control inputs

E1 und E2 (p-schaltend), E3 (n-schaltend)

Switching thresholds of the control inputs

−3 V … 5 V (Low)

15 V … 30 V (High)

Classification ZVEI CB24I, Sink

C0

Classification ZVEI CB24I, Source

C1

C2

C3

Current consumption at 24V, minimum

5 mA

Current consumption at 24V, maximum

10 mA

Allowable discrepancy time (input), maximum

10 s

Test pulse interval, maximum

40 ms

Test pulse duration, maximum

5 ms

Permissible residual drive current

1.5 mA

Electrical data - Safety digital outputs

Designation, Safety outputs

Y1 and Y2

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.25 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.25 A

Test pulse interval, typical

1000 ms

Test pulse duration, maximum

0.5 ms

Classification ZVEI CB24I, Source

C2

Classification ZVEI CB24I, Sink

C1

C2

Electrical data - Diagnostic outputs

Designation, Diagnostic outputs

OUT

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.05 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Note

The diagnostic output are not safety relevant outputs!

Status indication

Note (LED switching conditions display)

Operating condition: LED green

Error / functional defect: LED red

Supply voltage UB: LED green

Pin assignment

PIN 1

A1 Supply voltage UB

PIN 2

E1 Control input 1

PIN 3

A2 GND

PIN 4

Y1 Safety output 1

PIN 5

OUT Diagnostic output

PIN 6

E3 Control input 3

PIN 7

Y2 Safety output 2

PIN 8

E2 Control input 2

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

AZM400-B1

Language filter

Download the latest version of Adobe Reader

Video ID: azm400-01

Single device connection (Youtube)


Single device connection (Vimeo)


Video ID: azm400-02

Tolerance to misalignment (Youtube)


Tolerance to misalignment (Vimeo)


Video ID: azm400-03

Opening in case of uptighted doors (Youtube)


Opening in case of uptighted doors (Vimeo)


Video ID: azm400-04

Safety function in case of voltage breakdown (Youtube)


Safety function in case of voltage breakdown (Vimeo)


Video ID: azm400-05

Block driver (Youtube)


Block driver (Vimeo)


Video ID: azm400-06

Cross-fault with controlled shut-down process (Youtube)


Cross-fault with controlled shut-down process (Vimeo)


Video ID: azm400-07

Teaching process for individual coding AZM...-I (Youtube)


Teaching process for individual coding AZM...-I (Vimeo)


Video ID: azm400-08

Replacement actuator AZM...-I (Youtube)


Replacement actuator AZM...-I (Vimeo)


Instructions for operation and assembly

1 About this document

1.1 Function

This document provides all the information you need for the mounting, set-up and commissioning to ensure the safe operation and disassembly of the switchgear. The operating instructions enclosed with the device must always be kept in a legible condition and accessible.

1.2 Target group of the operating instructions: authorised qualified personnel

All operations described in the operating instructions manual must be carried out by trained specialist personnel, authorised by the plant operator only.

Please make sure that you have read and understood these operating instructions and that you know all applicable legislations regarding occupational safety and accident prevention prior to installation and putting the component into operation.

The machine builder must carefully select the harmonised standards to be complied with as well as other technical specifications for the selection, mounting and integration of the components.

1.3 Explanation of the symbols used

  • Information, hint, note: This symbol is used for identifying useful additional information.
  • Caution: Failure to comply with this warning notice could lead to failures or malfunctions.
    Warning: Failure to comply with this warning notice could lead to physical injury and/or damage to the machine.

1.4 Appropriate use

The Schmersal range of products is not intended for private consumers.

The products described in these operating instructions are developed to execute safety-related functions as part of an entire plant or machine. It is the responsibility of the manufacturer of a machine or plant to ensure the correct functionality of the entire machine or plant.

The safety switchgear must be exclusively used in accordance with the versions listed below or for the applications authorised by the manufacturer. Detailed information regarding the range of applications can be found in the chapter "Product description".

1.5 General safety instructions

The user must observe the safety instructions in this operating instructions manual, the country specific installation standards as well as all prevailing safety regulations and accident prevention rules.

  • Further technical information can be found in the Schmersal catalogues or in the online catalogue on the Internet: products.schmersal.com.

The information contained in this operating instructions manual is provided without liability and is subject to technical modifications.

There are no residual risks, provided that the safety instructions as well as the instructions regarding mounting, commissioning, operation and maintenance are observed.

1.6 Warning about misuse

  • In case of inadequate or improper use or manipulations of the component, personal hazards or damage to machinery or plant components cannot be excluded.

1.7 Exclusion of liability

We shall accept no liability for damages and malfunctions resulting from defective mounting or failure to comply with the operating instructions manual. The manufacturer shall accept no liability for damages resulting from the use of unauthorised spare parts or accessories.

For safety reasons, invasive work on the device as well as arbitrary repairs, conversions and modifications to the device are strictly forbidden, the manufacturer shall accept no liability for damages resulting from such invasive work, arbitrary repairs, conversions and/or modifications to the device.

2 Product description

2.1 Ordering code

Product type description:
AZM400Z-(1)-(2)-(3)-(4)-(5)
(1)
ST1 Connector plug M12, 8-pin
ST22 Connector plug M12, 8-pin / 5-pin
(2)
withoutStandard coding
I1Individual coding
I2Individual coding, multiple teaching
(3)
1P2P1 serial diagnostic output and 2 p-type safety outputs (only for ST)
2P2P2 serial diagnostic output and 2 p-type safety outputs (only for ST2)
(4)
withoutManual release
TEmergency exit
BOWWith securing holes for Bowden cable assembly
(5)
withoutwithout electronic manual release (Only for ST)
Ewith electronic manual release (Only for ST2)
ActuatorAZM400-B1
  • Versions AZM400Z-...-BOW may only be used in connection with Bowden cable release ACC-AZM400-BOW-.M-.M, which is available as accessory. Use without the Bowden cable release fitted is not permissible. Observe the additional notes in the operating instructions of the Bowden cable release.

 

2.2 Special versions

For special versions, which are not listed in the ordering code, these specifications apply accordingly, provided that they correspond to the standard version.

2.3 Purpose

The non-contact, electronic safety switchgear is designed for application in safety circuits and is used for monitoring the position and locking of movable safety guards.

  • The safety switchgears are classified according to EN ISO 14119 as type 4 interlocking devices. Designs with individual coding are classified as highly coded.

The first of the two safety functions is the safe shut-down of both safety outputs when unlocking or opening the guard system and making sure that the switched-off position is maintained when the guard system is open or unlocked (locking function). The second safety function (interlocking function) is the safe interlocking of a guard system which was locked only once. The locking of the guard system may only be switched off when there is no fault and a valid signal to unlock is present.

When the guard system is closed and there is a valid two-channel control signal applied by the user or through the controller, the locking bolt of the AZM400 can be driven out. As soon as the locking bolt have reached sufficient depth in the locking hole the guard system is considered to be safely locked.

The AZM400 solenoid interlock is a bi-stable system, which means the interlock remains in the last position if power is lost.

  • The user must evaluate and design the safety chain in accordance with the relevant standards and the required safety level. If multiple safety sensors are involved in the same safety function, the PFH values of the individual components must be added.
  • The entire concept of the control system, in which the safety component is integrated, must be validated to the relevant standards.

2.4 Technical Data

Approvals - Standards

Certificates

TÜV

cULus

FCC

IC

UKCA

ANATEL

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-3

EN IEC 61508

Coding

Individual coding

Coding level according to EN ISO 14119

High

Working principle

Magnetic field

RFID

Frequency band RFID

125 kHz

Transmitter output RFID, maximum

-6 dB/m

Housing material

Light alloy die-casting

Reaction time, switching off safety outputs via actuator, maximum

100 ms

Gross weight

764 g

General data - Features

Solenoid interlock monitored

Yes

Manual release

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of diagnostic signals

1

Number of safety contacts

2

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Safety classification - Interlocking function

Performance Level, up to

e

Category

4

PFH value

1.00 x 10⁻⁹ /h

PFD value

9.00 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety classification - Guard locking function

Performance Level, up to

e

Category

4

PFH value

1.80 x 10⁻⁹ /h

PFD value

1.60 x 10⁻⁴

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Interlocking principle

bistable

Mechanical life, minimum

1,000,000 Operations

Note (Mechanical life)

Which have a lateral force Ftrans = 100 N: 100.000 operations

Allowed distance interlock to actuator, minimum

1 mm

Allowed distance interlock to actuator, maximum

7 mm

Angular misalignment between solenoid interlock and actuator, maximum

2 °

Minimum distance devices

30 mm

Holding force FZh in accordance with EN ISO 14119

10,000 N

Holding force Fmax, maximum

13,000 N

Lateral force at bolt return, maximal (against locked door)

300 N

Note (Lateral force at bolt return)

Does not apply to emergency exit, Bowden cable and manual release

Type of the fixing screws

2x M6

Note (Type of the fixing screws)

Property class min. 10.9

Tightening torque of the screw

8 Nm

Note

The maximum tightening torque of the cover screw (cover triangle) is 0.55 Nm.

Mechanical data - Connection technique

Termination

Connector M12, 8-pole, A-coded

Mechanical data - Dimensions

Length of sensor

46.7 mm

Width of sensor

77.8 mm

Height of sensor

156.7 mm

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-20 ... +55 °C

Storage and transport temperature

-40 ... +85 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

No-load supply current I0, typical

100 mA

Operating current while bolt movement, peak

600 mA / 100 ms

Rated operating voltage

24 VDC

Required rated short-circuit current

100 A

External wire and device fuse rating

2 A gG

Time to readiness, maximum

1,500 ms

Switching frequency, maximum

0.3 Hz

Open / close cycle (motor), minimum

3

Minimal average cycle time (with continuous operation)

20 s

Utilisation category DC-12

24 VDC / 0.05 A

Electrical fuse rating, maximum

2 A

Electrical data - Control inputs Guard locking function

Designation, Control inputs

E1 und E2 (p-schaltend), E3 (n-schaltend)

Switching thresholds of the control inputs

−3 V … 5 V (Low)

15 V … 30 V (High)

Classification ZVEI CB24I, Sink

C0

Classification ZVEI CB24I, Source

C1

C2

C3

Current consumption at 24V, minimum

5 mA

Current consumption at 24V, maximum

10 mA

Allowable discrepancy time (input), maximum

10 s

Test pulse interval, maximum

40 ms

Test pulse duration, maximum

5 ms

Permissible residual drive current

1.5 mA

Electrical data - Safety digital outputs

Designation, Safety outputs

Y1 and Y2

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.25 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.25 A

Test pulse interval, typical

1000 ms

Test pulse duration, maximum

0.5 ms

Classification ZVEI CB24I, Source

C2

Classification ZVEI CB24I, Sink

C1

C2

Electrical data - Diagnostic outputs

Designation, Diagnostic outputs

OUT

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.05 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Note

The diagnostic output are not safety relevant outputs!

Status indication

Note (LED switching conditions display)

Operating condition: LED green

Error / functional defect: LED red

Supply voltage UB: LED green

Pin assignment

PIN 1

A1 Supply voltage UB

PIN 2

E1 Control input 1

PIN 3

A2 GND

PIN 4

Y1 Safety output 1

PIN 5

OUT Diagnostic output

PIN 6

E3 Control input 3

PIN 7

Y2 Safety output 2

PIN 8

E2 Control input 2

UL notice

For use in NFPA 79 Applications only.
Use Limited Voltage/Current power supply only.
Adapters providing field wiring means are available from the manufacturer. Refer to manufacurers information.
This device shall be powered with the use of a Listed (CYJV) cable/connector assembly rated 24Vdc, 0.6A minimum.

FCC/IC - Note

This device complies with Part 15 of the FCC Rules and contains licence-exempt transmitter/receivers that are compliant with ISED (Innovation, Science and Economic Development) Canada licence-exempt RSS standard(s).
Operation is subject to the following two conditions:
(1) This device may not cause harmful interference signals, and
(2) This device must be able to tolerate interference signals. These also include interference signals that could cause the device to function improperly.
This device complies with the nerve stimulation limits (ISED SPR-002) when operated at a minimum distance of 100 mm. Changes or modifications not expressly approved by K.A. Schmersal GmbH & Co. KG could void the user's authority to operate the equipment.

The licence-free transmitter/receiver contained in this device satisfies the requirements of the "Radio Standards Specification" of the Innovation, Science and Economic Development Canada (ISED) authority that apply to licence-free radio equipment. Operation is permissible under the following two conditions:
(1) The device must not create disturbances.
(2) The device must tolerate received radio frequency interference, even if this could impair its functionality.
This device complies with the nerve stimulation limits (ISED CNR-102) when operated at a minimum distance of 100 mm.
In the event of changes or modifications that have not been expressly approved by K.A. Schmersal GmbH & Co. KG, the user's authorisation to use the device may become ineffective.

 ICO_PRO_logo-anatel-01
20941-22-14519
Este equipamento nao tem direito àprotecao contra interferência prejudicial e nao pode causar interferencia em sistemas devidamente autorizados.
Para maiores informacores consultar: www.gov.br/anatel

3 Mounting

3.1 General mounting instructions

  • Please observe the remarks of the standards EN ISO 12100, EN ISO 14119 and EN ISO 14120.

Any position is possible.

  • The accumulation of fine-grained dirt in the bolt area must be avoided.
    In such a case it is therefore not advised to have vertical mounting, where the bolt goes upwards from below.

For the correct fixing of the solenoid interlock, the device is provided with two mounting holes for M6-screws.

  • The M6 screws should have at least the strength class 10.9. The tightening torque of the M6 screws is 8 Nm.
  • The actuator must be permanently fitted to the safety guards and protected against displacement by suitable measures (tamperproof screws, gluing, drilling of the screw heads).
  • Use in temperatures below freezing is permitted only with dry cold. The customer must take this into account when assembling the safety switch.
Actuating directions and switch distances
The AZM400 can be operated within the following tolerance limits:
X axis± 4 mm
Y axis± 4 mm
Z axisDistance between actuator and solenoid interlock 1…7 mm with max. angle offset of 2°
  • The actuating curves show the typical detection range of the actuator depending on the actuating direction.
GRA_PRO_WIR_kazm4d02DIA_PRO_CUR_kazm4d01
ILL_PRO_APP_kazm4a19-b ILL_PRO_APP_kazm4a32-b
  • The approach direction must only be from the X and Y directions.
  • The maximum distance of 7 mm between the actuator and the solenoid interlock must be maintained so that the stipulated holding force and the safe clamping function is achieved according to SIL 3. The construction of the guard door is to be designed so that it is not possible to move the guard system with the actuator on the Z axis so far that the distance between the interlock and the actuator is greater than 7 mm.
  • The safety equipment must be designed so that there is no crushing hazard due to the movement of the bolt.

Mounting of the actuators
Refer to the mounting instructions manual for the corresponding actuator.

To avoid any interference inherent to this kind of system and any reduction of the switching distances, please observe the following guidelines:

  • Metal parts and magnetic fields in the area of the solenoid interlock and the actuator can influence the switch distance or lead to malfunctions
  • Keep away from metal chips

Minimum distance between two solenoid interlocks
as well as other systems with same frequency (125 kHz): 30 mm

 ILL_PRO_FUN_kazm4a27 ILL_PRO_APP_kazm4a28

3.2 Manual release

For the machine set-up, the solenoid interlock can be unlocked in a de-energised condition. Turning the triangle of the manual release using the triangular key to the q position releases the solenoid interlock. The normal locking function is only restored after the manual release has been returned to its original position p.

Triangular key TK-M5 (101100887) available as accessory.

  • Structurally, after turning back the mechanical release a mechanical release that is still active can be indicated by the LEDs (all three LEDs flash). These will be reset after the control inputs are driven again.
  • Do not turn the manual release beyond the end stop.
After successful commissioning the attached cover is to be screwed onto the manual release and then secured with the appropriate seal. The maximum tightening torque of the cover screw is 0.55 Nm.
Locked positionUnlocked position
 ILL_PRO_APP_kazm4a31 ILL_PRO_APP_kazm4a33

3.3 Electrical manual release - E (for -ST2)

The electrical manual release can be achieved with an additional auxiliary power supply. The auxiliary power supply unit H1 is for this purpose.
The AZM400 should only be supplied with the auxiliary power supply, this is so the locking bolt can be released independently of the control inputs.
Then no other actions are required, the safety and diagnostic units remain off.

System condition (only valid during the initialising phase):

Main supplyAuxiliary supplySystem condition
0 V0 VLocking bolt remains in position (safety outputs switched off)
24 V0 Vdependent on the control inputs
0 V24 VLocking bolt is retracted automatically (unlock)
24 V24 VLocking bolt remains in position (fault)
  • The wiring and actuation of the electrical manual release is to undergo a technical safety validation. The signal from the auxiliary power supply via UPS is then processed differently and internally so that short-circuits can be detected.

3.4 Emergency exit -T

Emergency exit for use within the hazardous area.

To activate the emergency exit, turn the red lever in the direction of the arrow to the end stop. The bolt moves due to spring force to the unlocked position so that the guard system can be opened in this position and the safety outputs switch off. In the unlocked position, the guard system is secured against unintentional locking.

  • Do not turn beyond the end stop.
Locked positionUnlocked position
 ILL_PRO_APP_kazm4a29 ILL_PRO_APP_kazm4a30
  • To ensure correct operation of emergency exit -T the safety door/guard must not be in a mechanically tensioned state.

3.5 Assembly with mounting set

When using 40 mm aluminium profile, the optimum mounting set MS-AZM400 can be used. This consists of two mounting plates including four bolt and four nuts.

3.6 Dimensions

All measurements in mm.

AZM400Z-ST
AZM400Z-ST2

AZM400 with emergency exit

AZM400Z-ST..-TAZM400Z-ST2..-T
 dim_PRO_bas_kazm4g19 dim_PRO_bas_kazm4g21
 dim_PRO_bas_kazm4g23 
Key
A1Manual release with cover
A2Emergency Exit
BLocking bolt (extended)
C1Connector plug M12, 8-pole
C2Connector plug M12, 5-pole
DRFID Sensor

3.7 Actuator and accessories

Actuator AZM400-B1 (not included in delivery)

Mounting plate, part of the mounting set MS-AZM400
(available as accessory)

Lockout tag SZ400
(available as accessory)

For detailed information and assembly instructions, see operating instructions SZ400

Bowden cable release ACC-AZM400-BOW-.M-.M
(available as accessory)

Observe the additional notes in the operating instructions of the Bowden cable release.

4 Electrical connection

4.1 General information for electrical connection

  • The electrical connection may only be carried out by authorised personnel in a de-energised condition.

The voltage inputs A1 (and H1 with the AZM400Z-ST2..), and the control inputs E1, E2 and E3 must have a permanent protection against over-voltage. The use of PELV supply units according to EN 60204-1 is recommended.

The safety outputs can be integrated into the safety circuit of the control system.

The required electrical cable fuse protection must be integrated in the installation.

4.2 Control options in the normal operating mode

Due to the control inputs E1, E2 and E3 for controlling the guard locking function it is possible to use different control options to be able to drive the AZM400 with a different safety controller. The function of the control inputs is the same for both ST and ST2 versions. Setting the operational control inputs according to the following table causes the interlock to unlock.

Input conditionVersion P/PVersion P/N
 E1E2E3E1 = E2E3
LockopenopenGNDopenopen
Unlock24 V24 VGND24 VGND

Use of safety outputs of the type P/P:
safety controller

Use of safety controls of the type P/N:
safety controller
 

  • The outputs used for the control must correspond to the Performance Level (PL) of the guard system. To achieve the PL e the control must have tested outputs as these are not tested by the AZM400.
  • Independent of the version used, the notes in the Operating Instructions of the used controller should be observed.
    These could include:
    - Shielded installed cable
    - Minimum interval every 24 hours
    - etc.

Block drive
If the locking bolt does not reach the "locked" condition with the first attempt, the AZM400 makes an autonomous attempt. If the second attempt also fails, the AZM400 signals a fault (comp. table 2).
After a malfunction, condition of the control inputs has to be changed to allow the locking bolt to be driven out again.

When the guard system closes slowly, a block drive can occur if the actuator that is opening is not in front of the bolt being driven out (see Chapter "Operating equipment and distances").

Unlocking after Power On
If after switching on, the AZM400 is already in the locked position, the device must first be unlocked and then locked again. This is to verify the causality of the drive signals and to check the sufficient depth of the locking bolt. The yellow LED flashes after power-on in the locked position.

4.3 Requirements for the connected safety-monitoring module

Dual-channel safety input, suitable for 2 p-type semi-conductor outputs (OSSD)

The solenoid interlock cyclically switch off the safety output to test them. The safety-monitoring module therefore does not need to be equipped with a cross-wire short detection. The test impulse time of ≤ 0.4 ms must be tolerated by the evaluation. The test impulse, the switch-off time of the solenoid interlock can be extended depending on the cable length and the capacity of the cable used.

  • Safety controller configuration
    If the solenoid interlock is connected to electronic safety-monitoring modules, we recommend that you set a discrepancy time of 100 ms. The safety inputs of the safety-monitoring module must be able to blank a test impulse of < 1 ms.
  • Information for the selection of suitable safety-monitoring modules can be found in the Schmersal catalogues or in the online catalogue on the Internet: products.schmersal.com

4.4 Wiring configuration and connector accessories

Pin assignment of the version AZM400Z-ST-…

Function safety switchgear Pin configuration of the connector M12. 8-poleColour codes of the Schmersal connector plugs
to DIN 47100
Possible colour code of other commercially available connector plugs
according to EN 60947-5-2
  GRA_PRO_PIN_km12-k8b
A1UB1WHBN
E1Control input 12BNWH
A2GND3GNBU
Y1Safety output 14YEBK
OUTDiagnostic output5GYGY
E3Control input 36PKPK
Y2Safety output 27BUVT
E2Control input 28RDOR

Pin assignment of the version AZM400Z-ST2-…

Function safety switchgear Pin configuration of the connector M12, 8-poleColour codes of the Schmersal connector plugs
to DIN 47100
Possible colour code of other commercially available connector plugs
according to EN 60947-5-2
  GRA_PRO_PIN_km12-k8b
OUT2Diagnostic output 21WHBN
E1Control input 12BNWH
-(Not connected)3GNBU
Y1Safety output 14YEBK
OUT1Diagnostic output 15GYGY
E3Control input 36PKPK
Y2Safety output 27BUVT
E2Control input 28RDOR
Function safety switchgear Pin configuration of the connector M12, 5-poleColour codes of the Schmersal connector plugs
to DIN 47100
Possible colour code of other commercially available connector plugs
according to EN 60947-5-2
  GRA_PRO_PIN_km12-k5d
A1UB1BNWH
H2E2WHBN
A2GND3BUGN
H1Uhe4BKYE
FEFunctional earth connection 35GYGY

Accessories Pre-wired cables

Pre-wired cables with socket (female)
M12, 8-pole - 8 x 0.25 mm², IP67 / IP69
Cable lengthOrdering code
2.5 m103011415
5.0 m103007358
10.0 m103007359
15.0 m103011414
Pre-wired cables with socket (female)
M12, 5-pole - 5 x 0.34 mm²
 
Cable lengthOrdering code
5.0 m103010816
10.0 m103010818

Further versions in other lengths and with angled cable exit are available upon request.

4.5 Wiring examples

The application examples shown are suggestions. They however do not release the user from carefully checking whether the switchgear and its set-up are suitable for the individual application. The application examples shown are suggestions.

Wiring example 1: AZM400Z-ST

Key, wiring
Connector plug M12, 8-pole
A1UB
A2GND
E1Control input 1
E2Control input 1
E3Control input 2
Y1Safety output 1
Y2Safety output 2
OUTDiagnostic output

Wiring example 2: AZM400Z-ST2

Key, wiring
Connector plug M12, 8-pole Connector plug M12, 5-pole
E1Control input 1A1UB
E2Control input 2A2GND
E3Control input 3H1Uhe
Y1Safety output 1H2E
Y2Safety output 2FEFunctional earth connection
OUT1Diagnostic output 1  
OUT2Diagnostic output 2  

5 Actuator teaching / actuator detection

Solenoid interlocks with standard coding are ready to use upon delivery.

Individually coded solenoid interlocks and actuators will require the following "teach-in" procedure:

  1. Switch the solenoid interlock's voltage supply off and back on.
  2. Introduce the actuator in the detection range. The teach-in procedure is signalled at the solenoid interlock, green LED off, red LED on, yellow LED flashes (1 Hz).
  3. After 10 seconds, brief yellow cyclic flashes (3 Hz) request the switch-off of the operating voltage of the solenoid interlock. (If the voltage is not switched off within 5 minutes, the solenoid interlock cancels the "teach-in" procedure and signals a false actuator by 5 red flashes.)
  4. Once the operating voltage is switched back on, the actuator must be detected once more in order to activate the actuator code that has been taught in. In this way, the activated code is definitively saved!

For ordering suffix -I1, the executed allocation of safety switchgear and actuator is irreversible.

For ordering suffix -I2, the "teach-in" procedure for a new actuator can be repeated an unlimited number of times. When a new actuator is taught, the code, which was applicable until that moment, becomes invalid. Subsequent to that, an enabling inhibit will be active for ten minutes, thus providing for an increased protection against tampering. The green LED will flash until the expiration of the time of the enabling inhibit and the detection of the new actuator. In case of power failure during the lapse of time, the 10-minutes tampering protection time will restart.

  • Make organisational measures against possible manipulation with other actuators in case that a standard coded variant is used.

6 Active principle and diagnostic functions

6.1 Mode of operation of the safety outputs

With the solenoid interlock AZM400, the unlock signals immediately switch off the safety outputs. The unlocked guard system can be locked again as long as the actuator is within the detection range of the solenoid interlock. In that case, the safety outputs are re-enabled.

If the safety outputs are already enabled, any error that does not immediately affect the functionality of the solenoid interlock (e.g. too high an ambient temperature, interference potential at the safety outputs, cross-wire short) will lead to a warning message, the disabling of the diagnostic output OUT of the ST version and OUT2 of the ST2 version and the delayed shutdown of the safety outputs. safety outputs are disabled if the error warning is active for 30 minutes. The signal combination, diagnostic output OUT of the ST version and OUT2 of the ST2 version disabled and safety channels still enabled, can be used to stop the production process in a controlled manner. After rectifying the fault, the fault message is acknowledged by opening and closing the associated safety door or by switching the operating voltage off and on again.

6.2 Diagnostic-LEDs

The solenoid interlock signals the operating condition, as well as errors through 3-colour LEDs.

green (Power)Supply voltage on
yellow (Status)Operating condition
red (Fault)Error (see table 2: Error messages / flash codes red diagnostic LED)
Arrangement of the LEDs
 ILL_PRO_APP_kazm4a25 ILL_PRO_APP_kazm4a26

6.3 Diagnostic outputs

The short-circuit proof diagnostic output OUT or OUT1 and OUT2 of the ST2 version can be used for central visualisation or control functions, e.g. in a PLC. I It indicates the switching condition as shown in the table 1.

The diagnostic outputs OUT or OUT1 and OUT2 are not safety relevant outputs.

Error
Errors, which no longer guarantee the safe function of the solenoid interlock (internal errors) cause the safety outputs to be immediately disabled. Any error that does not immediately affect the safe functionality of the solenoid interlock (e.g. excess ambient temperature, safety output to external potential, short circuit) will lead to a delayed shut-down (refer to table 2). After the rectification of the error, the error message is reset by opening the corresponding safety guard.
Errors on the control inputs do not cause the shut-down of the safety outputs.

Error warning
A fault has occurred, which causes the safety outputs to be disabled after 30 minutes (LED "fault" flashes, see Table 2). The safety outputs initially remain enabled (max. 30 minutes). This enables the shutdown of the process in a controlled manner. An error warning is deleted when the cause of error is eliminated.

6.4 Diagnostic information

Table 1: Diagnostic information of the solenoid interlock AZM400
System condition Control signalsLEDSafety outputs Diagnostic outputs
Guard locking functiongreenredyellowY1, Y2ST version
OUT
ST2 version
OUT1
ST2 version
OUT2
Door open and unlocked
(bolt retracted)
UnlockOnOffOff0 V0 V0 V0 V
Door closed and unlocked
(bolt retracted)
UnlockOnOffFlashes0 V24 V0 V0 V
Door closed, lock action active
(Bolt moving forwards)
LockOnOffFlashes0 V0 V0 V24 V
Door closed and locked
(Bolt extended)
LockOnOffOn24 V24 V24 V24 V
Door closed, unlocking action active
(Bolt being retracted)
UnlockOnOffFlashes0 V0 V24 V24 V
Error states:
Error warning 1)Without meaningOnFlashes 2)On24 V0 V24 V0 V
ErrorWithout meaningOnFlashes 2)Off0 V0 V24 V0 V
Mechanical auxiliary release, emergency release or Bowden cable release activeWithout meaningFlashesFlashesFlashes0 V24 V0 V24 V
Electronic manual release activeWithout meaningFlashesFlashesFlashes0 V-0 V0 V
Teaching the actuator at execution I1/I2:
Teach-in procedure actuator startedUnlockOffOnFlashes slowly0 V0 V0 V0 V
Actuator teaching can be completedUnlockOffOnFlashes quickly0 V0 V0 V0 V
Only I2: Actuator has been taught (Manipulation protection time is running)UnlockFlashesOffOff0 V24 V0 V24 V

1) after 30 min. disabling due to fault
2) see flash code
Table 2: Error messages / flash codes red diagnostic LED
Flash codes (red)DesignationAutonomous
switch-off after
Error cause
1 flash pulseError (warning) at output Y130 minFault in output test or voltage at output Y1, although the output is disabled.
2 flash pulsesError (warning) at output Y230 minFault in output test or voltage at output Y2, although the output is disabled.
3 flash pulsesError (warning) cross-wire short30 minCross-wire short between the output cables or fault at both outputs
4 flash pulsesError (warning) temperature too high30 minThe temperature measurement reveals an internal temperature that is too high
5 flash pulsesActuator fault0 minIncorrect or defective actuator
6 flash pulsesError control inputs /
electronic manual release
-Invalid input condition of the control inputs and/or of the electronic manual release
7 flash pulsesFault with the actuator detection  0 minDistance between the AZM400 and the actuator is too large; external magnetic fields prevent detection
8 flash pulsesFault Block drive0 minActuator not properly aligned for the solenoid interlock
9 flash pulsesFault over/under voltage0 minSupply voltage outside specification
Continuous redInternal error0 minDevice defective
Table 2.1: Error messages / flash codes yellow LED
Flash codes (yellow)DesignationAutonomous
switch-off after
Error cause
Fast yellow flashing (2 Hz)Error control inputs0 minFrequency too high (> 0.3 Hz) at control inputs E1 and E2

7 Set-up and maintenance

7.1 Functional testing

The safety function of the safety components must be tested. The following conditions must be previously checked and met:

  1. Check max. axial misalignment of actuator and solenoid interlock.
  2. Check max. angle displacement.
  3. Make sure that it is not possible to lift the actuator in the Z axis above the extended bolt.
  4. • Check for a secure installation of the actuator and the solenoid interlock
  5. Fitting and integrity of the cable connections.
  6. Check the switch enclosure for damages
  7. Remove particles of dust and soiling.
  8. For versions with emergency exit, the following should also be considered:
    It should be possible to open the guard system from within the hazardous area; it should not be possible to lock the safety guard from inside.

7.2 Maintenance

In the case of correct installation and intended use, the safety switchgear is maintenance-free.
A regular visual inspection and functional test, including the following steps, is recommended:

  1. • Check for a secure installation of the actuator and the solenoid interlock
  2. Check max. axial misalignment of actuator and solenoid interlock.
  3. Check max. angle displacement.
  4. Make sure that it is not possible to lift the actuator in the Z axis above the extended bolt.
  5. Fitting and integrity of the cable connections.
  6. Check the switch enclosure for damages
  7. Remove particles of dust and soiling.
  • Adequate measures must be taken to ensure protection against tampering either to prevent tampering of the safety guard, for instance by means of replacement actuators.
  • Damaged or defective components must be replaced.

8 Disassembly and disposal

8.1 Disassembly

The safety switchgear must be disassembled in a de-energised condition only.

8.2 Disposal

  • The safety switchgear must be disposed of in an appropriate manner in accordance with the national prescriptions and legislations.
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZM400
Type:See ordering code
Description of the component:Interlocking device with safe locking function
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Radio Equipment Regulations2017
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:



EN 60947-5-3:2013
EN ISO 14119:2013
EN 300 330 V2.1.1:2017
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Approved body for Type Examination:TÜV Rheinland UK Ltd.
1011 Stratford Road
Solihull, B90 4BN
ID: 2571
Type examination certificate:01/205U/5467.00/22
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, September 23, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZM400
Type:See ordering code
Description of the component:Interlocking device with safe locking function
Relevant Directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 14119:2013
EN 300 330 V2.1.1:2017
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5467.01/20
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, August 14, 2020
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 27/04/2025, 17:59