ACTUATOR AZ/AZM 415-B3

Item number: 101144797

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for hinged guards
  • For very smal actuating radii at 90° to the plane of the actuator

Ordering data

Product type description

ACTUATOR AZ/AZM 415-B3

Article number (order number)

101144797

EAN (European Article Number)

4030661134314

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

165 g

Mechanical data

Actuating radius, minimum

250 mm

Actuator

straight

flexible

Shearing force

25,000 N

Note

Note (General)

The axis of the hinge must be 36 mm above and in a parallel plane to the top surface of the safety switch.

The sockets are equipped with pin holes. The use of dowel pins prevents disassembly of the actuator. By the adjustment of the hexagon socket screws "a", the actuators can be fitted any desired position. This actuator can also be used for sliding doors.

Actuating radius adjustable, minimum 250, using an hexagonal key wrench 4 A/F


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 22/09/2024, 07:02