BNS 333-01YV-M20
BNS 333-01YV-M20
Product type description: BNS 333-01Y(1)-M20 |
(1) | |
V | Actuating planes front side |
R | Actuating planes right-hand side |
L | Actuating planes left-hand side |
D | Actuating planes cover-side |
U | Actuating planes bottom |
- 1 Cable entry M 20 x 1.5
- Thermoplastic enclosure
- Long life
- Suitable for food processing industry only in combination with BPS 303
- no mechanical wear
- 40 mm x 112 mm x 40 mm
- Insensitive to transverse misalignment
- Insensitive to soiling
- Wiring compartment
- With integral evaluation
Ordering data
Product type description |
BNS 333-01YV-M20 |
Article number (order number) |
101169803 |
EAN (European Article Number) |
4030661296487 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
General data
Standards |
BG-GS-ET-14 EN IEC 60947-5-3 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
Magnetic drive |
Installation conditions (mechanical) |
quasi-flush |
Housing material |
Glass-fibre, reinforced thermoplastic |
Duration of risk, maximum |
50 ms |
Gross weight |
145 g |
General data - Features
Coding |
Yes |
Integral system diagnostics, status |
Yes |
Safety monitoring module integrated |
Yes |
Number of normally closed (NC) |
1 |
Number of safety contacts |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
Active area |
front side |
Actuating element |
Magnet |
Direction of motion |
Head-on to the active surface |
Mechanical data - Switching distances according EN IEC 60947-5-3
Assured switching distance "ON" Sao |
4 mm |
Assured switching distance "OFF" Sar |
14 mm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
2 x 0.75 mm² |
Cable section, maximum |
2 x 1.5 mm² |
Note |
All indications including the conductor ferrules. |
Wire cross-section |
15 AWG |
Mechanical data - Dimensions
Length of sensor |
39 mm |
Width of sensor |
52 mm |
Height of sensor |
90 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +55 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Switching voltage, maximum |
250 VAC |
Switching current, maximum |
5 A |
Switching capacity, maximum |
1,250 W |
Switching element |
1 NC contact |
Time to readiness, maximum |
50 ms |
Switching frequency, maximum |
5 Hz |
Status indication
Note (Integral System Diagnostics, status ) |
The LED is illuminated when the guard is closed. |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BPS 300 BPS 303 BPS 303 SS |
Recommended safety switchgear |
SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Contact symbols shown for the closed condition of the guard device. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Characteristic curve
Operating principle
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BNS 333 |
Type: | See ordering code |
Description of the component: | Safety sensor with integrated safety-monitoring module |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN ISO 13849-1:2023 EN ISO 13849-2:2012 |
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, October 31, 2024 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/12/2024, 19:42