BP 10

Item number: 101057531

Downloads

ePLAN Data
SISTEMA Data
  • Unenclosed
  • Colour coding of poles by lables

Ordering data

Product type description

BP 10

Article number (order number)

101057531

EAN (European Article Number)

4030661027197

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

12 g

Mechanical data - Dimensions

Diameter of the actuator

18.5 mm

Width of the actuator

10 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 27/04/2024, 02:25