BPS 16

Item number: 101172566

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • coded magnet actuator for the BNS16 series

Ordering data

Product type description

BPS 16

Article number (order number)

101172566

EAN (European Article Number)

4030661301181

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Plastic

Gross weight

22 g

Mechanical data - Dimensions

Length of the actuator

11 mm

Width of the actuator

60 mm

Height of the actuator

20 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 26/04/2024, 16:22