Filter
CSS 300

CSS 300

  • Ø M30
  • Connector M12, 8-pole
  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • Max. 31 sensors can be wired in series.
  • 2 short-circuit proof PNP safety outputs
  • High repeat accuracy of the switching points
  • Safety sensor can also be installed behind V4A
    covers.
  • Integral cross-short, wire-breakage and external
    voltage monitoring of the safety cables up to the
    control cabinet
Product-
Type description
Serial diagnostics 
Variants of product
Product-
Type description
Serial diagnostics 
Product-
Type description
Serial diagnostics 
Yes