T3Z 068

T3Z 068

  • Robust design
  • Metal enclosure
  • Low actuating force
  • two-side operation / wire up to 2 x 50 m long
Product-
Type description
Number of safety contacts 
Indicator lamp 
Variants of product
Product-
Type description
Number of safety contacts 
1
Indicator lamp 
Product-
Type description
Number of safety contacts 
1
Indicator lamp 
Product-
Type description
Number of safety contacts 
1
Indicator lamp 
Yes
Product-
Type description
Number of safety contacts 
1
Indicator lamp 
Product-
Type description
Number of safety contacts 
2
Indicator lamp 
Product-
Type description
Number of safety contacts 
2
Indicator lamp 
Yes
Product-
Type description
Number of safety contacts 
2
Indicator lamp 
Product-
Type description
Number of safety contacts 
2
Indicator lamp 
Yes
Product-
Type description
Number of safety contacts 
3
Indicator lamp 
Product-
Type description
Number of safety contacts 
3
Indicator lamp 
Yes
Product-
Type description
Number of safety contacts 
3
Indicator lamp 
Product-
Type description
Number of safety contacts 
3
Indicator lamp 
Yes