Filter
BNS 16

BNS 16

  • Long life
  • no mechanical wear
  • 52 mm x 90 mm x 32 mm
  • Insensitive to soiling
  • Thermoplastic enclosure
  • Concealed mounting possible
  • Suitable for food processing industry
  • Insensitive to transverse misalignment
Product-
Type description
Active area 
Number of openers 
Number of shutters 
Variants of product
Product-
Type description
Active area 
cover-side
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
cover-side
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
right-hand side
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
front side
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
front side
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
cover-side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
cover-side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
left-hand side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
left-hand side
right-hand side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
right-hand side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
bottom
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
bottom
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
bottom
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
front side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
front side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
front side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
front side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
left-hand side
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
left-hand side
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
right-hand side
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
bottom
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
front side
Number of openers 
1
Number of shutters 
1
Product-
Type description
Active area 
left-hand side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
left-hand side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
right-hand side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
cover-side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
cover-side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
right-hand side
Number of openers 
2
Number of shutters 
1
Product-
Type description
Active area 
bottom
Number of openers 
2
Number of shutters 
1
System components
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: