SLG445

SLG445

  • Multifunctional
  • Integrated set-up tool
  • Process safety with highest availability
  • Safety type 4 in accordance with IEC 61496-1
  • User-friendly parameter setting, no tools required
  • Reliable safety concept in case of interferences
    (EMC, welding sparks)
Product-
Type description
Height of the protection field 
Number of beams 
Variants of product
Product-
Type description
Height of the protection field 
500 mm
Number of beams 
2
Product-
Type description
Height of the protection field 
500 mm
Number of beams 
2
Product-
Type description
Height of the protection field 
800 mm
Number of beams 
3
Product-
Type description
Height of the protection field 
800 mm
Number of beams 
3
Product-
Type description
Height of the protection field 
900 mm
Number of beams 
4
Product-
Type description
Height of the protection field 
900 mm
Number of beams 
4
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: