PS116 rod lever J200

PS116 rod lever J200

  • Design to EN 50047
  • Symmetric enclosure
  • Thermoplastic enclosure
  • only for positioning tasks
  • Protection class IP66, IP67
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°
Product-
Type description
Switching principle 
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Switching principle 
Snap switch element
Number of auxiliary contacts 
1
Number of safety contacts 
1