• Mounting hole 22.3 mm
  • Suitable for food processing industry
  • Mounting hole 22.3 mm
  • Small body
  • Mounting hole Ø 16.2 mm
  • Spacing 25 x 25 mm
  • Stainless steel enclosure
  • for application in food producing machinery
  • Protection class IP69K
  • Variable sizes with up to five holes for command devices
  • No additional mounting accessories such as spacers required thanks to flange seal under the enclosure
  • Stainless steel enclosure
  • Plastic
  • suitable for the installation of command devices
  • Electronic modularity of the individual stages
  • Easy-to-clean and hygiene-compliant design enables smooth cleaning and disinfection
  • Integrated loud buzzer
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: