- NOTICE: Available until 2015.12.31 (substitute: -)
- Metal enclosure
- with removable aluminium cover at the bottom and rear side
- Stand and wall mounting possible
- NOTICE: Available until 2015.12.31 (substitute: -)
- Metal enclosure with dome for emergency-stop command device
- with removable aluminium cover at the bottom and rear side
- Stand and wall mounting possible
- NOTICE: Available until 2015.12.31 (substitute: -)
- Aluminium enlosure
- with removable aluminium cover at the bottom and rear side
- ergonomic enclosure design for primarily sitting activities
- front operating surface W x H = 350 x 80 mm
- NOTICE: Available until 2015.12.31 (substitute: -)
- Aluminium enlosure
- Operating panel for additional command devices and indicator lights
- removable aluminium board W x H = 230 x 150 mm
- Welding construction with threaded holes for floor fixation
- without height adjustment
- with Spacer ring