EFM
Item number:
101014388
Ordering data
Product type description |
EFM |
Article number (order number) |
101014388 |
EAN (European Article Number) |
4250116201655 |
eCl@ss number, version 12.0 |
27-37-12-26 |
eCl@ss number, version 11.0 |
27-37-12-26 |
eCl@ss number, version 9.0 |
27-37-12-26 |
ETIM number, version 7.0 |
EC001020 |
ETIM number, version 6.0 |
EC001020 |
Note (Ordering data) |
Mounting flange for not-illuminated devices of the series N and E |
General data
Versions |
Mounting flange |
Installation conditions (mechanical) |
arbitrarily |
Housing material |
PA |
Colour of the mounting flange |
Black |
Colour of the fixing screws |
Silver |
Gross weight |
20 g |
Mechanical data
Tightening torque of the screw |
0.6 Nm |
Material of the fixing screws |
Stainless steel (V4A) |
Mechanical data - Dimensions
Width |
29 mm |
Height |
17 mm |
Depth |
42 mm |
Thickness, of the front panel, minimum |
1.5 mm |
Thickness of the front panel, maximum |
6 mm |
Spacing |
50 x 50 mm |
Ambient conditions
Ambient temperature |
-25 ... +80 °C |
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Assembly example
ID: kelf-m01
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/04/2024, 22:41