![EX-235 roller plunger R](/upload/orig/10/00/20/46/PHO_PRO_CAT_k235rf01_SALL_AIN_V3.png)
EX-235 roller plunger R
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 30 mm x 63,5 mm x 30 mm
- Actuator heads can be repositioned by 4 x 90°
- Mounting details to EN 50047
- 1 Cable entry M 20 x 1.5
Product type description: EX-(1)(2) 235-(3)Z-(4)-(5)-(6)-(7)-3D |
(1) | |
Z | Snap action |
T | Slow action (not for AF/S) |
(2) | |
S | Plunger S |
R | Roller plunger R |
4S | Plunger 4S |
4R | Roller plunger 4R |
1R | Offset roller lever 1R |
K | Offset roller lever K |
3K | Angle roller lever 3K |
4K | Angle roller lever 4K |
K4 | Angle roller lever K4 |
1H | Roller lever 1H |
7H | Roller lever 7H |
10H | Rod lever 10H |
12H | Roller lever 12H |
14H | Roller lever 14H |
(3) | |
02 | 2 NC contact |
11 | 1 NO contact/1 NC contact |
20 | 2 NO contacts, (switches with 2 NO contacts are not suitable for safety applications) |
(4) | |
H | Slow action with staggered contacts |
UE | Slow action with overlapping contacts |
(5) | |
1297 | Enclosure with transverse slotted holes |
(6) | |
2138 | Roller lever 7H for position switches with safety function |
(7) | |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.