EX-RDRZ45RT
Item number:
101193587
EX-RDRZ45RT
Item number:
101193587
Product type description: EX-RD (1)(2)(3)(4) |
(1) | |
R | latching |
(2) | |
Z | Release by pulling only |
(3) | |
45 | Head diameter 45 mm |
(4) | |
RT | Red colour |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Emergency stop latching pushbutton
- Ex-Zone 1 and 21
Ordering data
Product type description |
EX-RDRZ45RT |
Article number (order number) |
101193587 |
EAN (European Article Number) |
4030661455426 |
eCl@ss number, version 12.0 |
27-37-12-12 |
eCl@ss number, version 11.0 |
27-37-12-12 |
eCl@ss number, version 9.0 |
27-37-12-12 |
ETIM number, version 7.0 |
EC001038 |
ETIM number, version 6.0 |
EC001038 |
Approvals - Standards
Certificates |
TÜV IEC Ex |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN 60079-11 EN 60079-14 EN 60079-31 |
Explosion protection zones |
1 21 2 22 |
Explosion protection category |
2G 2D |
Explosion protection designation |
D II 2G Ex ib IIC Gb D II 2D Ex ib IIIC Db |
General data
Standards |
EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-5 |
Design |
Round |
Material of the identification label |
Stainless steel (V4A) |
Material of the front ring |
Aluminium |
Gross weight |
200 g |
Safety classification |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
Actuating stroke |
4 mm |
Mechanical data - Dimensions
Mounting diameter |
22.3 mm |
Thickness of the front panel, maximum |
6 mm |
Language filter
Datasheet
Operating instructions and Declaration of conformity
IECEx certification
BG-test certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
UK Conformity Declaration
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-R | EX-R with EX-EBG |
Type: | See ordering code |
Marking: | D II 2G Ex ib IIC Gb D II 2D Ex tb IIIC Db | D II 2G Ex ib IIC T4 Gb D II 2D Ex tb IIIC T110°C Db |
Description of the component: | Command and illuminated signals with/without assembly housing |
Relevant legislation: | Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN IEC 60079-0:2018 EN 60079-11:2012 EN 60079-31:2014 |
Approved body for certification of the quality assurance system in acc. with Appendix IV, 2014/34/EU and for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln Kenn-Nr.: 0035 |
Type examination certificate: | TÜV 08 ATEX 7685 U TÜV 08 ATEX 7630 X |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 21, 2022 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/05/2024, 23:55