IFL 20-333-10/01-M20
IFL 20-333-10/01-M20
Downloads
Product type description: IFL (1)-(2)-(3)(4)(5)(6) |
(1) | |
15 | Switching distance 15 mm |
20 | Switching distance 20 mm |
(2) | |
333 | Square design, 112 x 40 x 40 mm |
(3) | |
01 | Opener (NC) |
10 | Normally open contact (NO) |
10/01 | NO contact / NC contact with wiring compartment |
11 | 1 NO contact / 1 NC contact antivalent |
(4) | |
without | Cable |
D | DC 2-wire |
A | Alternating current/direct current AC/DC |
(5) | |
Y | Protection class IP65 |
Z | Protection class IP67 |
(6) | |
N | n-type |
P | p-type |
- 1 Cable entry M 20 x 1.5
- Thermoplastic enclosure
- AC 2-wire
- Double-insulated
- Wiring compartment
- Design 333
Ordering data
Product type description |
IFL 20-333-10/01-M20 |
Article number (order number) |
101173574 |
EAN (European Article Number) |
4030661302737 |
eCl@ss number, version 12.0 |
27-27-40-01 |
eCl@ss number, version 11.0 |
27-27-01-01 |
eCl@ss number, version 9.0 |
27-27-01-01 |
ETIM number, version 7.0 |
EC002714 |
ETIM number, version 6.0 |
EC002714 |
Approvals - Standards
|
CCC |
General data
Standards |
DIN VDE 0660-208 EN IEC 60947-5-2 |
Housing construction form |
Block |
Installation conditions (mechanical) |
not flush |
Housing material |
Plastic |
Material of the housing cover |
Luran |
Gross weight |
170 g |
General data - Features
Integral system diagnostics, status |
Yes |
Number of cable wires |
2 |
Mechanical data - Switching distances according EN IEC 60947-5-3
Nominal switching distance Sn |
20 mm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, maximum |
2 x 1.5 mm² |
Mechanical data - Dimensions
Length of sensor |
112 mm |
Width of sensor |
40 mm |
Height of sensor |
40 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +70 °C |
Protection class |
II |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Rated supply frequency, minimum |
45 Hz |
Rated supply frequency, maximum |
65 Hz |
Type of voltage range |
AC |
Operating current, minimum |
10 mA |
Rated operating voltage |
15 ... 250 VAC |
Operating current |
500 mA |
Switching element |
NO contact or NC contact |
Protection circuit integrated |
inductive interference protection |
Switching frequency, approx. |
10 Hz |
Electrical data - Digital Output
Voltage drop Ud, maximum |
4.5 V |
Current at Voltage drop Ud |
0.2 A |
Design of control elements |
Two-wire |
Current leakage Ir, maximum |
1 mA |
Status indication
Note (Integral System Diagnostics, status ) |
yellow LED |
Note
Note (General) |
Programmable by repositioning the plug-in jumper at the terminal screws By repositioning the switch 5 different actuating directions can be selected. The selected actuating direction can be marked with a sticker. |
Language filter
Datasheet
Mounting and wiring instructions
EC Declaration of conformity
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | IFL Design: Ø 4, Ø 6,5, Ø 20, Ø 40, M8, M12, M18, M30, 2.., 3.., 6.., R.. |
Type: | See ordering code |
Description of the component: | Inductive proximity switch |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN IEC 60947-5-2:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, January 16, 2023 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/09/2024, 04:54