IFL 20-333-11YNG

Item number: 101056748

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 1 Cable entry M 20 x 1.5
  • Thermoplastic enclosure
  • DC 4-wire
  • Double-insulated
  • Wiring compartment
  • Design 333

Ordering data

Note (Delivery capacity)

Not available!

Product type description

IFL 20-333-11YNG

Article number (order number)

101056748

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Block

Installation conditions (mechanical)

not flush

Housing material

Plastic

Material of the housing cover

Luran

Gross weight

162 g

General data - Features

Integral system diagnostics, status

Yes

Number of cable wires

4

Mechanical data - Switching distances according EN IEC 60947-5-3

Nominal switching distance Sn

20 mm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

2 x 1.5 mm²

Mechanical data - Dimensions

Length of sensor

40 mm

Width of sensor

40 mm

Height of sensor

112 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +70 °C

Protection class

II

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

5.5 mA

Rated operating voltage

10 ... 60 VDC

Operating current

400 mA

Switching element

NO contact and NC contact (antivalent)

Protection circuit integrated

inductive interference protection

Protection against polarity reversal

Switching frequency, approx.

100 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

1.5 V

Current at Voltage drop Ud

0.4 A

Design of control elements

n-type

Status indication

Note (Integral System Diagnostics, status )

yellow LED

Note

Note (General)

By repositioning the switch 5 different actuating directions can be selected. The selected actuating direction can be marked with a sticker.

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/05/2024, 00:49