schmersal_s_icon.png

M 610-11-20 LOETANSCHLUSS

Item number: 101088336

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Thermoplastic enclosure
  • Long life
  • Soldering, plug or screw terminals

Ordering data

Product type description

M 610-11-20 LOETANSCHLUSS

Article number (order number)

101088336

EAN (European Article Number)

4030661265766

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Glass-fibre, thermoplastic

Gross weight

3 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Actuating element

Plunger

Mechanical life, minimum

10,000,000 Operations

Actuating force

1.2 N

Contact opening

0.3 mm

Ejection force, minimum

0.3 N

Actuating speed, minimum

1 mm/min

Note (Switchover time)

Switchover time in accordance with actuating speed

Mechanical data - Connection technique

Termination

solder terminal with hole

Cable section, maximum

1.5 mm²

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of clips or terminals

IP00

Ambient temperature

-30 ... +85 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

2

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Utilisation category DC-13

24 VDC

Switching element

Change-over contact with single break

Switching principle

Snap action with self-cleaning contact

Bounce duration, maximum

1.5 ms

Maximale Schalthäufigkeit

10,000 /h

Switchover time, maximum

10 ms

Material of the contacts, electrical

Gold-plated silver (AgNi 15 + Au 0,3µm)

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description of the component:Micro switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Place and date of issue:Wuppertal, February 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 14/02/2025, 09:53